IESNA:LM-63-2002
[TEST]P1644541
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-727-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8276.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
783.8 1098.6 1395.3 1571.6 1713.0 1836.4 1926.6 1952.2 1986.5 2145.4 2451.4 2788.9 3108.4 3394.1 3628.6 
3810.1 3912.0 3942.8 3865.4 3667.6 3305.6 2775.6 2205.9 1689.2 1162.6 698.3 421.3 306.6 266.5 236.8 208.3 
165.8 118.1 70.4 9.9 0.0 0.0 
783.8 1102.7 1377.9 1568.7 1711.3 1839.3 1928.9 1956.9 1991.8 2141.3 2443.9 2784.9 3096.2 3378.4 3612.9 
3795.6 3901.5 3935.8 3865.4 3680.4 3340.6 2770.3 2197.2 1678.1 1149.2 690.7 416.0 307.2 267.7 236.8 206.6 
164.1 117.0 72.7 10.5 0.0 0.0 
783.8 1089.3 1362.8 1550.1 1702.0 1837.6 1937.7 1977.8 2012.7 2132.0 2384.5 2709.2 3017.0 3285.3 3517.4 
3696.1 3821.8 3880.0 3849.1 3704.2 3422.0 2978.0 2390.9 1850.4 1310.4 807.6 484.7 327.0 278.1 243.8 210.1 
164.7 123.4 82.6 29.7 0.0 0.0 
783.8 1084.6 1352.9 1544.3 1707.2 1856.8 1979.5 2045.3 2083.1 2165.7 2353.7 2635.9 2925.1 3183.4 3409.2 
3589.6 3737.4 3836.3 3871.2 3813.0 3634.4 3280.6 2808.1 2226.8 1639.7 1063.1 634.2 386.4 291.5 250.8 213.5 
168.2 132.1 89.6 34.3 0.0 0.0 
783.8 1053.2 1309.2 1510.6 1676.4 1841.1 1988.3 2092.4 2152.4 2215.2 2337.4 2535.8 2791.3 3043.2 3255.0 
3455.2 3624.5 3760.1 3874.7 3927.7 3878.2 3652.4 3306.2 2817.4 2239.1 1610.6 1021.8 595.8 360.2 281.6 244.4 
196.1 144.9 100.1 43.1 0.0 0.0 
783.8 1010.7 1260.9 1462.3 1629.3 1804.4 1980.7 2123.9 2223.9 2304.2 2391.5 2512.5 2691.2 2925.1 3167.7 
3385.9 3564.6 3714.7 3874.1 4023.7 4122.6 4126.7 3970.7 3639.6 3133.4 2506.1 1828.8 1181.2 676.1 412.0 288.0 
206.0 126.3 79.1 30.8 0.0 0.0 
783.8 975.2 1185.9 1384.9 1554.2 1726.4 1901.6 2065.1 2213.5 2330.4 2438.1 2539.9 2651.0 2805.2 3003.6 
3243.4 3500.6 3751.4 4002.7 4296.6 4574.7 4727.8 4819.7 4802.2 4609.0 4156.9 3459.8 2596.3 1688.0 904.2 
439.9 222.9 139.7 90.2 47.7 4.1 0.0 
783.8 921.7 1085.2 1259.8 1425.0 1584.5 1741.0 1900.4 2062.2 2217.5 2358.9 2482.3 2603.3 2731.9 2871.6 
3028.7 3227.1 3460.4 3724.0 4075.5 4595.1 5053.6 5263.7 5513.9 5642.5 5564.5 5165.9 4451.4 3514.0 2456.1 
1711.3 1068.9 517.3 172.8 78.0 14.0 0.0 
783.8 872.2 979.9 1106.7 1245.8 1384.9 1522.2 1657.2 1793.3 1934.2 2071.5 2204.7 2350.8 2516.0 2684.2 
2878.0 3095.0 3326.6 3611.1 3977.1 4688.8 5305.6 5647.7 6118.4 6669.5 7108.2 7171.6 6841.1 5864.2 
4628.2 3418.5 1926.6 764.0 270.6 108.2 30.8 0.0 
783.8 864.7 967.1 1085.8 1224.9 1362.2 1489.6 1621.7 1764.3 1906.2 2029.6 2162.3 2306.6 2464.8 2632.4 
2823.8 3040.9 3279.5 3559.3 3934.7 4613.7 5253.8 5601.1 6094.6 6677.6 7144.9 7256.0 6928.4 5931.7 
4646.3 3376.6 1818.4 711.1 263.6 115.8 31.4 0.0 
783.8 820.4 871.7 940.9 1018.3 1112.5 1209.7 1308.6 1408.7 1519.3 1622.3 1711.9 1816.6 1923.7 2050.0 
2183.8 2341.5 2518.9 2769.2 3123.5 3644.9 4032.4 4381.0 4854.6 5361.4 5687.3 5694.8 5335.8 4475.2 3415.6 
2207.6 975.2 378.2 153.6 54.1 13.4 0.0 
783.8 797.8 826.8 867.0 922.3 982.2 1048.5 1113.7 1191.7 1263.3 1332.5 1399.4 1465.2 1531.5 1598.4 
1678.1 1774.1 1891.7 2064.5 2372.3 2692.3 2908.8 3153.2 3483.1 3800.2 3919.5 3742.1 3322.5 2679.0 2030.8 
1286.5 579.5 242.6 106.5 44.8 10.5 0.0 
783.8 770.4 777.4 797.8 828.0 867.6 908.3 949.6 990.9 1029.3 1063.1 1085.8 1106.7 1121.9 1128.3 
1134.1 1141.6 1155.6 1206.8 1285.4 1319.7 1315.0 1323.2 1348.2 1350.0 1266.2 1088.1 864.7 611.0 438.7 309.0 
203.1 126.3 75.1 39.6 11.6 0.0 
783.8 731.4 707.6 703.5 716.3 739.6 764.6 785.5 800.1 807.1 804.2 792.5 774.5 747.1 714.0 
672.6 630.2 586.0 541.7 503.3 472.5 453.9 445.7 441.6 434.1 417.2 389.3 346.8 284.5 224.0 179.2 139.7 99.5 
63.4 32.6 8.7 0.0 
783.8 698.8 658.1 653.4 669.7 691.9 713.4 727.9 732.0 726.2 712.2 690.7 662.8 630.2 592.9 556.3 
523.1 492.8 469.0 451.0 439.9 435.8 437.0 441.1 445.7 442.2 425.4 393.3 342.1 270.6 207.1 158.9 112.3 60.5 29.7 5.8 
0.0 
783.8 671.5 629.6 631.3 652.3 673.2 690.1 698.3 696.5 683.1 662.8 637.2 604.6 571.4 543.5 519.0 
499.3 484.7 473.6 464.9 455.0 446.9 443.4 441.1 439.3 432.3 410.8 380.5 347.4 299.1 234.5 166.4 102.4 64.0 26.2 3.5 
0.0 
783.8 649.4 612.7 620.9 641.8 660.4 672.6 676.7 668.0 649.4 623.8 595.3 565.6 539.4 522.5 514.4 
511.5 500.4 484.7 470.7 457.9 435.8 398.6 380.5 369.5 357.3 346.2 334.0 319.5 299.1 262.4 207.1 174.0 129.2 49.5 0.6 
0.0 
783.8 630.8 601.1 613.3 633.1 648.2 658.1 655.8 643.0 620.3 593.5 566.2 541.7 524.9 517.3 513.2 506.8 
495.2 476.6 439.3 419.0 409.6 398.0 386.9 374.1 360.8 343.9 329.3 317.1 299.7 275.8 252.0 222.3 165.8 78.0 0.0 0.0 
783.8 616.8 595.3 609.8 627.3 639.5 644.7 638.3 620.9 596.4 569.7 544.6 526.6 513.8 504.5 494.0 480.6 
448.0 428.8 423.6 416.6 409.1 399.7 389.3 376.5 361.9 346.8 329.3 303.7 277.0 233.9 201.3 156.5 104.2 40.7 0.0 0.0 
783.8 612.7 592.4 607.5 622.0 633.1 636.0 627.3 608.6 583.0 556.9 533.6 515.5 502.2 488.8 475.4 443.4 
423.0 419.0 416.0 411.4 405.6 398.0 385.8 372.4 357.9 339.8 317.7 285.1 255.4 214.7 175.1 128.6 80.3 50.0 0.0 0.0 
783.8 606.9 588.9 604.0 616.8 626.7 626.7 616.8 596.4 570.8 544.1 522.5 503.9 490.5 474.8 456.2 424.8 
412.6 412.0 406.7 401.5 393.9 385.2 380.0 371.2 360.8 347.4 329.3 302.6 263.6 211.2 167.6 118.1 108.8 28.5 0.0 0.0 
783.8 606.9 587.1 604.0 615.6 624.9 625.5 613.9 594.7 568.5 540.6 517.9 500.4 487.0 470.2 451.0 419.0 
409.6 408.5 402.7 397.4 389.3 382.9 378.2 370.7 360.2 348.0 328.8 300.8 256.6 207.7 165.3 110.6 110.0 23.3 0.0 0.0 
